ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER | TA | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| I(AM) | Active mode(1) f(MCLK) = f(SMCLK) = 1 MHz, f(ACLK) = 32768 Hz, XTS_FLL = 0, SELM = (0,1) |
–40°C to 85°C | 2.2 V | 300 | 370 | µA | |
| 3 V | 470 | 570 | |||||
| I(LPM0) | Low-power mode (LPM0)(1) (2) | –40°C to 85°C | 2.2 V | 55 | 70 | µA | |
| 3 V | 95 | 150 | |||||
| I(LPM2) | Low-power mode (LPM2), f(MCLK) = f(SMCLK) = 0 MHz, f(ACLK) = 32768 Hz, SCG0 = 0(3) (2) |
–40°C to 85°C | 2.2 V | 11 | 14 | µA | |
| 3 V | 17 | 22 | |||||
| I(LPM3) | Low-power mode (LPM3) f(MCLK) = f(SMCLK) = 0 MHz, f(ACLK) = 32768 Hz, SCG0 = 1(3) (4) (2) |
–40°C | 2.2 V | 1 | 2 | µA | |
| 25°C | 1.1 | 2 | |||||
| 60°C | 2 | 3 | |||||
| 85°C | 3.5 | 6 | |||||
| –40°C | 3 V | 1.8 | 2.8 | ||||
| 25°C | 1.6 | 2.7 | |||||
| 60°C | 2.5 | 3.5 | |||||
| 85°C | 4.2 | 7.5 | |||||
| I(LPM4) | Low-power mode (LPM4) f(MCLK) = f(SMCLK) = 0 MHz, f(ACLK) = 0 Hz, SCG0 = 1(3) (2) |
–40°C | 2.2 V | 0.1 | 0.5 | µA | |
| 25°C | 0.1 | 0.5 | |||||
| 60°C | 0.7 | 1.1 | |||||
| 85°C | 1.7 | 3 | |||||
| –40°C | 3 V | 0.1 | 0.8 | ||||
| 25°C | 0.1 | 0.8 | |||||
| 60°C | 0.8 | 1.2 | |||||
| 85°C | 1.9 | 3.5 | |||||
Current consumption of active mode versus system frequency:
I(AM) = I(AM) [1 MHz] × f(System) [MHz]
Current consumption of active mode versus supply voltage:
I(AM) = I(AM) [3 V] + 175 µA/V × (VCC – 3 V)