ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER(1) | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VCC(FB) | Supply voltage during fuse-blow condition | TA = 25°C | 2.5 | V | |
| VFB | Voltage level on TDI/TCLK for fuse-blow | 6 | 7 | V | |
| IFB | Supply current into TDI/TCLK during fuse blow | 100 | mA | ||
| tFB | Time to blow fuse | 1 | ms | ||