ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VREF+ | Positive built in reference voltage output | REF2_5V = 1 for 2.5 V, IVREF+max ≤ IVREF+ ≤ IVREF+min |
3 V | 2.4 | 2.5 | 2.6 | V |
REF2_5V = 0 for 1.5 V, IVREF+max ≤ IVREF+ ≤ IVREF+min |
2.2 V, 3 V | 1.44 | 1.5 | 1.56 | |||
AVCC(min) | AVCC minimum voltage, Positive built in reference active | REF2_5V = 0, IVREF+max ≤ IVREF+ ≤ IVREF+min |
2.2 | V | |||
REF2_5V = 1, IVREF+min ≥ IVREF+ ≥ –0.5 mA |
2.8 | ||||||
REF2_5V = 1, IVREF+min ≥ IVREF+ ≥ – 1 mA |
2.9 | ||||||
IVREF+ | Load current out of VREF+ terminal | 2.2 V | 0.01 | –0.5 | mA | ||
3 V | 0.01 | –1 | |||||
IL(VREF)+ | Load-current regulation, VREF+ terminal | IVREF+ = 500 µA ± 100 µA, Analog input voltage ≈ 0.75 V, REF2_5V = 0 |
2.2 V | ±2 | LSB | ||
3 V | ±2 | ||||||
IVREF+ = 500 µA ± 100 µA, Analog input voltage ≈ 1.25 V, REF2_5V = 1 |
3 V | ±2 | LSB | ||||
IDL(VREF)+ | Load current regulation, VREF+ terminal | IVREF+ = 100 µA → 900 µA, CVREF+ = 5 µF, ax ≈ 0.5 × VREF+, Error of conversion result ≤ 1 LSB |
3 V | 20 | ns | ||
CVREF+ | Capacitance at pin VREF+(1) | REFON =1, 0 mA ≤ IVREF+ ≤ IVREF+max |
2.2 V, 3 V | 5 | 10 | µF | |
TREF+ | Temperature coefficient of built-in reference | IVREF+ is a constant in the range of 0 mA ≤ IVREF+ ≤ 1 mA |
2.2 V, 3 V | ±100 | ppm/°C | ||
tREFON | Settle time of internal reference voltage (see Figure 8-18 ) (2) | IVREF+ = 0.5 mA, CVREF+ = 10 µF, VREF+ = 1.5 V, VAVCC = 2.2 V |
17 | ms |