ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISENSOR | Operating supply current into AVCC terminal(1) | REFON = 0, INCH = 0Ah, ADC12ON = NA, TA = 25°C | 2.2 V | 40 | 120 | µA | |
| 3 V | 60 | 160 | |||||
| VSENSOR | See (2) | ADC12ON = 1, INCH = 0Ah, TA = 0°C | 2.2 V, 3 V | 986 | mV | ||
| TCSENSOR | ADC12ON = 1, INCH = 0Ah | 2.2 V, 3 V | 3.55 ± 3% | mV/°C | |||
| tSENSOR(sample) | Sample time required if channel 10 is selected(3) | ADC12ON = 1, INCH = 0Ah, Error of conversion result ≤ 1 LSB | 2.2 V | 30 | µs | ||
| 3 V | 30 | ||||||
| IVMID | Current into divider at channel 11(4) | ADC12ON = 1, INCH = 0Bh | 2.2 V | NA | µA | ||
| 3 V | NA | ||||||
| VMID | AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh, VMID ≈ 0.5 × VAVCC | 2.2 V | 1.1 | 1.10 ± 0.04 | V | |
| 3 V | 1.5 | 1.50 ± 0.04 | |||||
| tVMID(sample) | Sample time required if channel 11 is selected(5) | ADC12ON = 1, INCH = 0Bh, Error of conversion result ≤ 1 LSB | 2.2 V | 1400 | ns | ||
| 3 V | 1220 | ||||||