ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| SR | Slew rate | Fast Mode | 1.2 | V/µs | |||
| Medium Mode | 0.8 | ||||||
| Slow Mode | 0.3 | ||||||
| Open-loop voltage gain | 100 | dB | |||||
| φm | Phase margin | CL = 50 pF | 60 | deg | |||
| Gain margin | CL = 50 pF | 20 | dB | ||||
| GBW | Gain-bandwidth product (see Figure 8-30 and Figure 8-31) | Non-inverting, Fast Mode, RL = 47 kΩ,CL = 50 pF | 2.2 V, 3 V | 2.2 | MHz | ||
| 1.4 | |||||||
| Non-inverting, Medium Mode, RL = 300 kΩ, CL = 50 pF | |||||||
| 0.5 | |||||||
| Non-inverting, Slow Mode, RL = 300 kΩ, CL = 50 pF | |||||||
| ten(on) | Enable time on | ton, non-inverting, Gain = 1 | 2.2 V, 3 V | 10 | 20 | µs | |
| ten(off) | Enable time off | 2.2 V, 3 V | 1 | µs | |||