ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage | 2.2 | 3.6 | V | |||
| ICC | Supply current(1) | Fast Mode, RRIP OFF | 2.2 V, 3 V | 180 | 290 | µA | |
| Medium Mode, RRIP OFF | 110 | 190 | |||||
| Slow Mode, RRIP OFF | 50 | 80 | |||||
| Fast Mode, RRIP ON | 300 | 490 | |||||
| Medium Mode, RRIP ON | 190 | 350 | |||||
| Slow Mode, RRIP ON | 90 | 190 | |||||
| PSRR | Power supply rejection ratio | Non-inverting | 2.2 V, 3 V | 70 | dB | ||