ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER(1) | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CXIN | Integrated input capacitance(3) | OSCCAPx = 0h, VCC = 2.2 V, 3 V | 0 | pF | ||
| OSCCAPx = 1h, VCC = 2.2 V, 3 V | 10 | |||||
| OSCCAPx = 2h, VCC = 2.2 V, 3 V | 14 | |||||
| OSCCAPx = 3h, VCC = 2.2 V, 3 V | 18 | |||||
| CXOUT | Integrated output capacitance(3) | OSCCAPx = 0h, VCC = 2.2 V, 3 V | 0 | pF | ||
| OSCCAPx = 1h, VCC = 2.2 V, 3 V | 10 | |||||
| OSCCAPx = 2h, VCC = 2.2 V, 3 V | 14 | |||||
| OSCCAPx = 3h, VCC = 2.2 V, 3 V | 18 | |||||
| VIL | Input levels at XIN | VCC = 2.2 V, 3 V(4) | VSS | 0.2 × VCC | V | |
| VIH | 0.8 × VCC | VCC | ||||