ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| tON | DAC12 on time | DAC12_xDAT = 800h, ErrorV(O) < ±0.5 LSB(1) (see Figure 8-25) | DAC12AMPx = 0 → {2, 3, 4} | 2.2 V, 3 V | 60 | 120 | µs | |
| DAC12AMPx = 0 → {5, 6} | 15 | 30 | ||||||
| DAC12AMPx = 0 → 7 | 6 | 12 | ||||||
| tS(FS) | Settling time, full scale | DAC12_xDAT = 80h→F7Fh→80h | DAC12AMPx = 2 | 2.2 V, 3 V | 100 | 200 | µs | |
| DAC12AMPx = 3, 5 | 40 | 80 | ||||||
| DAC12AMPx = 4, 6, 7 | 15 | 30 | ||||||
| tS(C–C) | Settling time, code to code | DAC12_xDAT = 3F8h→408h→3F8h BF8h→C08h→BF8h | DAC12AMPx = 2 | 2.2 V, 3 V | 5 | µs | ||
| DAC12AMPx = 3, 5 | 2 | |||||||
| DAC12AMPx = 4, 6, 7 | 1 | |||||||
| SR | Slew rate | DAC12_xDAT = 80h→ F7Fh→ 80h(2) | DAC12AMPx = 2 | 2.2 V, 3 V | 0.05 | 0.12 | V/µs | |
| DAC12AMPx = 3, 5 | 0.35 | 0.7 | ||||||
| DAC12AMPx = 4, 6, 7 | 1.5 | 2.7 | ||||||
| Glitch energy, full scale | DAC12_xDAT = 80h→ F7Fh→ 80h | DAC12AMPx = 2 | 2.2 V, 3 V | 10 | nV-s | |||
| DAC12AMPx = 3, 5 | 10 | |||||||
| DAC12AMPx = 4, 6, 7 | 10 | |||||||
Figure 8-25 Settling Time and Glitch Energy Testing
Figure 8-26 Slew Rate Testing