ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | 2.2 V | 1.1 | 1.55 | V |
| 3 V | 1.5 | 1.98 | |||
| VIT– | Negative-going input threshold voltage | 2.2 V | 0.4 | 0.9 | V |
| 3 V | 0.9 | 1.3 | |||
| Vhys | Input voltage hysteresis (VIT+ – VIT– ) | 2.2 V | 0.3 | 1.1 | V |
| 3 V | 0.5 | 1 | |||