ZHCSDE3I February 2015 – January 2025 DP83867CR , DP83867IR
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The DP83867 uses many of the functional pins as strap options to place the device into specific modes of operation. The values of these pins are sampled at power up or hard reset. During software resets, the strap options are internally reloaded from the values sampled at power up or hard reset. The strap option pin assignments are defined below. The functional pin name is indicated in parentheses.
The strap pins supported are 4-level straps, which are described in greater detail below.
Because strap pins can have alternate functions after reset is deasserted, the pins can not be connected directly to VDD or GND.
Configuration of the device can be done through the 4-level strap pins or through the management register interface. A pullup resistor and a pulldown resistor of suggested values can be used to set the voltage ratio of the 4-level strap pin input and the supply to select one of the possible selected modes.
The MAC interface pins must support I/O voltages of 3.3V, 2.5V, and 1.8V. As the strap inputs are implemented on these pins, the straps must also support operation at 3.3V, 2.5V, and 1.8V supplies.
For more information about configuring 4-level straps, see the Configuring Ethernet Devices with 4-Level Straps application report (SNLA258).
Figure 7-12 Strap Circuit| MODE | TARGET VOLTAGE | Recommended Rhi (kΩ) | Recommended Rlo (kΩ) | ||
|---|---|---|---|---|---|
| Vmin (V) | Vtyp (V) | Vmax (V) | |||
| 1 | 0 | 0 | 0.098 × VDDIO | OPEN | OPEN |
| 2 | 0.140 × VDDIO | 0.165 × VDDIO | 0.191 × VDDIO | 10 | 2.49 |
| 3 | 0.225 × VDDIO | 0.255 × VDDIO | 0.284 × VDDIO | 5.76 | 2.49 |
| 4 | 0.694 × VDDIO | 0.783 × VDDIO | 0.888 × VDDIO | 2.49 | OPEN |
All straps have a 9kΩ ±25% internal pulldown resistor. The voltage at strap pins can be between the Vmin and Vmax mentioned in the Target Voltage column in Table 7-4. Strap resistors with 1% tolerance are recommended.
The following tables describes the DP83867 configuration straps:
| PIN NAME | 64 HTQFP PIN # | 48 QFN PIN # | DEFAULT | STRAP FUNCTION | ||
|---|---|---|---|---|---|---|
| RX_D0 | 44 | 33 | [00] | MODE | PHY_ADD1 | PHY_ADD0 |
| 1 | 0 | 0 | ||||
| 2 | 0 | 1 | ||||
| 3 | 1 | 0 | ||||
| 4 | 1 | 1 | ||||
| RX_D2 | 46 | 35 | [00] | MODE | PHY_ADD3 | PHY_ADD2 |
| 1 | 0 | 0 | ||||
| 2 | 0 | 1 | ||||
| 3 | 1 | 0 | ||||
| 4 | 1 | 1 | ||||
| RX_D4 | 48 | [00] | MODE | ANEG_SEL1 | PHY_ADD4 | |
| 1 | 0 | 0 | ||||
| 2 | 0 | 1 | ||||
| 3 | 1 | 0 | ||||
| 4 | 1 | 1 | ||||
| RX_D5 | 49 | [00] | MODE | Force MDI/X | Half-Duplex Enable (FD/HD) | |
| 1 | 0 | 0 | ||||
| 2 | 0 | 1 | ||||
| 3 | 1 | 0 | ||||
| 4 | 1 | 1 | ||||
| RX_D6 | 50 | [00] | MODE | RGMII Disable | AMDIX Disable | |
| 1 | 0 | 0 | ||||
| 2 | 0 | 1 | ||||
| 3 | 1 | 0 | ||||
| 4 | 1 | 1 | ||||
| RX_D7 | 51 | [00] | MODE | Speed Optimization Enable | Clock Out Disable | |
| 1 | 0 | 0 | ||||
| 2 | 0 | 1 | ||||
| 3 | 1 | 0 | ||||
| 4 | 1 | 1 | ||||
| RX_DV/RX_CTRL(2) | 53 | 38 | [0] | MODE | Autoneg Disable | |
| 1 | N/A | |||||
| (Straps Required) | 2 | N/A | ||||
| 3 | 0 | |||||
| 4 | 1 | |||||
| CRS(3) | 56 | [0] | MODE | Fast Link Drop (FLD) | ||
| 1 | 0 | |||||
| 2 | 1 | |||||
| 3 | N/A | |||||
| 4 | N/A | |||||
| LED_2(1) | 45 | [00] | MODE | RGMII Clock Skew TX[1] | RGMII Clock Skew TX[0] | |
| 1 | 0 | 0 | ||||
| 2 | 0 | 1 | ||||
| 3 | 1 | 0 | ||||
| 4 | 1 | 1 | ||||
| LED_1 (RGZ) | 46 | [00] | MODE | ANEG_SEL | RGMII Clock Skew TX[2] | |
| 1 | 0 | 0 | ||||
| 2 | 0 | 1 | ||||
| 3 | 1 | 0 | ||||
| 4 | 1 | 1 | ||||
| LED_1 (PAP) | 62 | [0] | MODE | ANEG_SEL0 | ||
| 1 | 0 | |||||
| 2 | 0 | |||||
| 3 | 1 | |||||
| 4 | 1 | |||||
| LED_0(4) | 63 | 47 | [0] | MODE | Mirror Enable | |
| 1 | 0 | |||||
| 2 | N/A | |||||
| 3 | 1 | |||||
| 4 | N/A | |||||
| GPIO_0(1) | 39 | [00] | MODE | RGMII Clock Skew RX[0] | ||
| 1 | 0 | |||||
| 2 | Not Applicable | |||||
| 3 | 1 | |||||
| 4 | Not Applicable | |||||
| GPIO_1 | 40 | [00] | MODE | RGMII Clock Skew RX[2] | RGMII Clock Skew RX[1] | |
| 1 | 0 | 0 | ||||
| 2 | 0 | 1 | ||||
| 3 | 1 | 0 | ||||
| 4 | 1 | 1 | ||||
| MODE | ANEG_SEL0 | ANEG_SEL1 | REMARKS |
|---|---|---|---|
| 10/100/1000 | 0 | 0 | advertise ability of 10/100/1000 |
| 100/1000 | 1 | 0 | advertise ability of 100/1000 only |
| 1000 | 0 | 1 | advertise ability of 1000 only |
| 10/100 | 1 | 1 | advertise ability of 10/100 only |
| MODE | ANEG_SEL | REMARKS |
|---|---|---|
| 10/100/1000 | 0 | advertise ability of 10/100/1000 |
| 100/1000 | 1 | advertise ability of 100/1000 only |
| MODE | RGMII CLOCK SKEW TX[2] | RGMII CLOCK SKEW TX[1] | RGMII CLOCK SKEW TX[0] | RGMII TX CLOCK SKEW |
|---|---|---|---|---|
| 1 | 0 | 0 | 0 | 2.0ns |
| 2 | 0 | 0 | 1 | 1.5ns |
| 3 | 0 | 1 | 0 | 1.0ns |
| 4 | 0 | 1 | 1 | 0.5ns |
| 5 | 1 | 0 | 0 | 0ns |
| 6 | 1 | 0 | 1 | 3.5ns |
| 7 | 1 | 1 | 0 | 3.0ns |
| 8 | 1 | 1 | 1 | 2.5ns |
| MODE | RGMII CLOCK SKEW RX[2] | RGMII CLOCK SKEW RX[1] | RGMII CLOCK SKEW RX[0] | RGMII RX CLOCK SKEW |
|---|---|---|---|---|
| 1 | 0 | 0 | 0 | 2.0ns |
| 2 | 0 | 0 | 1 | 1.5ns |
| 3 | 0 | 1 | 0 | 1.0ns |
| 4 | 0 | 1 | 1 | 0.5ns |
| 5 | 1 | 0 | 0 | 0ns |
| 6 | 1 | 0 | 1 | 3.5ns |
| 7 | 1 | 1 | 0 | 3.0ns |
| 8 | 1 | 1 | 1 | 2.5ns |