ZHCSDE3I February 2015 – January 2025 DP83867CR , DP83867IR
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
When in Half-Duplex mode, a 10BASE-Te or 100BASE-TX collision is detected when the receive and transmit channels are active simultaneously. Collisions are reported by the COL signal on the MII.
The COL signal remains set for the duration of the collision. If the PHY is receiving when a collision is detected, the event is reported immediately (through the COL pin).
Collision is not indicated during Full-Duplex operation.