ZHCSDE3I February 2015 – January 2025 DP83867CR , DP83867IR
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS(5) | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TskewT | Data to Clock output Skew (at Transmitter) |
See (1) | –500 | 0 | 500 | ps |
| TskewR | Data to Clock input Skew (at Receiver) |
See (1) | 1 | 1.8 | 2.6 | ns |
| TsetupT | Data to Clock output Setup (at Transmitter – internal delay) |
See (4) | 1.2 | 2 | ns | |
| TholdT | Clock to Data output Hold (at Transmitter – internal delay) |
See (4) | 1.2 | 2 | ns | |
| TsetupR | Data to Clock input Setup (at Reciever – internal delay) |
See (4) | 1 | 2 | ns | |
| TholdR | Clock to Data input Hold (at Receiver – internal delay) |
See (4) | 1 | 2 | ns | |
| Tcyc | Clock Cycle Duration | See (2) | 7.2 | 8 | 8.8 | ns |
| Duty_G | Duty Cycle for Gigabit | See (3)(7) | 45 | 50 | 55% | |
| Duty_T | Duty Cycle for 10/100T | See (3)(7) | 40 | 50 | 60% | |
| TR | Rise Time (20% to 80%) | 0.75 | ns | |||
| TF | Fall Time (20% to 80%) | 0.75 | ns | |||
| TTXLAT | RGMII to MDI Latency | See (6) | 88 | ns | ||
| TRXLAT | MDI to RGMII Latency | See (6) | 288 | ns | ||