SLUSE53 December 2024 BQ25751
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VAC | Input voltage | 4.4 | 70 | V | |
| VBAT | Battery voltage | 0 | 70 | V | |
| VDRV_SUP | DRV_SUP pin direct drive voltage range | 4.0 | 12 | V | |
| FSW | Switching Frequency | 200 | 600 | kHz | |
| TJ | Junction temperature | –40 | 125 | °C | |
| TA | Ambient temperature | –40 | 105 | °C | |
| CVAC | VAC capacitor | 1 | µF | ||
| CIN | Buck-boost input capacitance (minimum value after derating) | 160 | µF | ||
| COUT | Buck-boost output capacitance (minimum value after derating) | 160 | µF | ||
| CREGN | REGN capacitor (nominal value before derating) | 4.7 | µF | ||
| CDRV_SUP | DRV_SUP capacitor (nominal value before derating) | 4.7 | µF | ||
| L | Switched Inductor | 2.2 | 15 | µH | |
| RDCR | Inductor DC resistance | 1.75 | 60 | mΩ | |
| RAC_SNS | Input current sense resistor | 0(1) | 2 | 10 | mΩ |
| RBAT_SNS | Battery current sense resistor | 5 | mΩ | ||
| RICHG | ICHG programming pulldown resistor | 0.0(2) | 100 | kΩ | |
| RILIM_HIZ | ILIM_HIZ programming pulldown resistor | 0.0(3) | 50 | kΩ | |