SLUSE53 December 2024 BQ25751
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For battery protection during reverse or auto-reverse mode operation, the device monitors the battery temperature to be within the VBCOLD to VBHOT thresholds. When temperature is outside of the thresholds, the reverse mode is shut off and device returns to powering the system from the battery. In addition, EN_REV, EN_AUTO_REV and REVERSE_STAT bits are cleared to 0 and corresponding TS_STAT is reported (TS Cold or TS Hot). The temperature protection in reverse mode can be completely disabled by clearing the EN_TS bit to 0.
Figure 7-4 TS Pin Thermistor Sense
Threshold in Reverse Mode