SLUSE53 December 2024 BQ25751
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The switching frequency is set by a resistor connected from the FSW_SYNC pin to PGND. The RFSW resistor required to set the desired frequency is calculated using Equation 3 or Table 7-1. A 0.1% standard resistor of 100 kΩ is selected to set fSW = 300 kHz.