SLUSE53 December 2024 BQ25751
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
When battery charging is enabled (EN_CHG bit =1 and CE pin is LOW), the device autonomously completes a charging cycle without host involvement. The device charging parameters can be set by hardware through the FB pin to set regulation voltage and the ICHG pin to set charging current. The host can always control the charging operation and optimize the charging parameters by writing to the corresponding registers through I2C.
| DEFAULT MODE | BQ25751 |
|---|---|
| Charge Stages | Fast Charge (CC) → Absorb Charge → Float Charge |
| FB Voltage Regulation Target (VFB_REG) - Float Voltage | 1.536 V |
| Absorb Voltage | 109.1% x VFB_REG = 1.6758 V |
| Charging Current | ICHG |
| Termination Current | 10% x ICHG |
| CV Timer | 5 hr |
| NTC Temperature Float Voltage Compensation (at battery) | -3mV/°C/cell (1-cell = ~2.2 V) |
| Safety Timer | Disabled |
A new charge cycle starts when the following conditions are valid:
For lead acid battery charging (EN_3_STAGE_CHARGE = 1), the charger device automatically transitions from Absorb phase to Float voltage phase when the charging current is below termination threshold, and device is not in DPM mode. In addition, the device offers a dedicated CV timer to transition from Absorb to Float stage after a programmable period (CV_TMR bits) regardless of the charge current value. The device remains in the Float stage indefinitely. A new charge cycle can be initiated by toggle of either CE pin or EN_CHG bit.
The status register (CHARGE_STAT) indicates the different charging phases as:
When the charger transitions to any of these states, including when charge cycle is completed, an INT pulse is asserted to notify the host.
For supercapacitor charging, the charger outputs ICHG current as long as the feedback voltage (VFB) is below VFB_REG. The following settings are recommended for supercapacitor charging: