SLUSE53 December 2024 BQ25751
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
After the START signal, a target address is sent. This address is 7 bits long, followed by the 8 bit as a data direction bit (bit R/ W). A zero indicates a transmission (WRITE) and a one indicates a request for data (READ). The device 7-bit address is defined as 1101 011' (0x6B) by default.
Figure 7-10 Complete Data Transfer on the I2C Bus