ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
BLANK in the symbol or part number is collapsed so there are no gaps between characters.
FIELD PARAMETER |
FIELD DESCRIPTION |
VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK(1) | Production | ||
BBBBBBB | Base production part number | AM69A98 | See Device Comparison |
AM69A94 | |||
AM69A78 | |||
AM6958 | |||
AM6934 | |||
r | Device revision | A | SR1.0 |
Z | Device Speed Grade | T | See Speed Grade Maximum Frequency. |
OTHER | Alternate speed grade | ||
f | Features (see Device Comparison) |
G | Base, no additional Features |
Y | Functional Safety(3) | G | Non-Functional Safety |
y | Security | G | Non-Secure |
Other | Secure | ||
t | Temperature(2) | A | –40°C to 105°C - Extended Industrial (see Recommended Operation Conditions) |
H | 0°C to 95°C - Commercial (see Recommended Operation Conditions) | ||
I | –40°C to 125°C - Automotive (see Recommended Operation Conditions) | ||
PPP | Package Designator | ALY | FCBGA (1414-pin; 23 mm x 23 mm) |
Q1 | Automotive Designator | Q1 | Auto Qualified (Q100) |
BLANK(1) | Standard | ||
xxxxxxx | Lot Trace Code (LTC) | ||
YYY | Production Code, For TI use only | ||
ZZZ | Production Code, For TI use only | ||
O | Pin one designator | ||
G1 | ECAT - Green package designator |