ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Low-Power Receiver (LP-RX) | |||||
VIH | Input high-level threshold | 740 | mV | ||
VIL | Input low-level threshold | 550 | mV | ||
VHYS | Hysteresis | 25 | mV | ||
Ultra-Low Power Receiver (ULP-RX) | |||||
VITH | Input high-level threshold | 740 | mV | ||
VITL-ULPM | Input low-level threshold | 300 | mV | ||
VHYS | Hysteresis | 25 | mV | ||
High Speed Receiver (HS-RX) | |||||
VIDTH | Differential input high-level threshold | 40 | mV | ||
VIDTL | Differential input low-level threshold | -40 | mV | ||
VIDMAX | Maximum differential input voltage | 270 | mV | ||
VILHS | Single-ended input low-level threshold | -40 | mV | ||
VIHHS | Single-ended input high-level threshold | 460 | mV | ||
VCMRXDC | Common-mode voltage | 70 | 330 | mV |