ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
NO. | PARAMETER | BUFFER TYPE | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
GPIO3 | tw(GPIO_OUT) | Minimum Output Pulse Width | LVCMOS | –3.6 + 0.975P(1) | ns | |
GPIO4 | tw(GPIO_OUT) | Minimum Output Pulse Width Low | I2C Open Drain | 160 | ns | |
GPIO5 | tw(GPIO_OUT) | Minimum Output Pulse Width High | I2C Open Drain | 60 | ns |
For more information, see General-Purpose Interface (GPIO) section in Peripherals chapter in the device TRM.