ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
For more details about features and additional description information on the device Timers, see the corresponding sections within Signal Descriptions and Detailed Description.
Table 7-94 represents Timers timing conditions.
PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input slew rate | CAPTURE | 0.5 | 5 | V/ns |
OUTPUT CONDITIONS | |||||
CL | Output load capacitance | PWM | 2 | 10 | pF |
Section 7.10.5.22.1, Section 7.10.5.22.2 and Figure 7-109 present timings and switching characteristics of the Timers.