ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
To maintain the safe operating range of the internal ESD protection devices, TI recommends limiting the maximum slew rate of supplies to be less than 100 mV/us, as shown in Figure 7-2. For instance, a 1.8V supply should have a ramp time > 18 μs to ensure the slew rate < 100mV/us.
Figure 7-2 describes the Power Supply Slew Rate Requirement in the device.