ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
The I/O Timings provided in this section are only applicable when data training is not implemented. Additionally, the I/O Timings are valid only for some OSPI usage modes when the corresponding DLL Delays are configured as described in Table 7-82 found in this section.
Section 7.10.5.19.1.2.4, Section 7.10.5.19.1.2.2, Section 7.10.5.19.1.2, and Section 7.10.5.19.1.2 present switching characteristics for OSPI DDR and SDR Mode.