ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
NO. | PARAMETER | MODE | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
D10 | tc(atclk) | Cycle time, ATCLK[x](3) | Internal reference CLK | 20 | ns | ||
D11 | tw(atclkL) | Pulse Duration, ATCLK[x] low(3) | Internal reference CLK | 0.45 × P(2) - M(1) - 0.3 | ns | ||
D12 | tw(atclkH) | Pulse Duration, ATCLK[x] high(3) | Internal reference CLK | 0.45 × P(2) - M(1) - 0.3 | ns |