ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
UFS0_REF_CLK | I | UFS Reference Clock | AM7 |
UFS0_RSTn | I | UFS Reset | AM8 |
UFS0_RX_DN0 | I | UFS Receive Data (negative) | AM4 |
UFS0_RX_DN1 | I | UFS Receive Data (negative) | AM1 |
UFS0_RX_DP0 | I | UFS Receive Data (positive) | AM5 |
UFS0_RX_DP1 | I | UFS Receive Data (positive) | AM2 |
UFS0_TX_DN0 | I | UFS Transmit Data (negative) | AL2 |
UFS0_TX_DN1 | I | UFS Transmit Data (negative) | AN2 |
UFS0_TX_DP0 | I | UFS Transmit Data (positive) | AL3 |
UFS0_TX_DP1 | I | UFS Transmit Data (positive) | AN3 |