ZHCSRW1A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
CAP_VDDS0 (1) | CAP | External Capacitor Connection | V29 |
CAP_VDDS0_MCU (1) | CAP | External Capacitor Connection | L27 |
CAP_VDDS1_MCU (1) | CAP | External Capacitor Connection | L25 |
CAP_VDDS2 (1) | CAP | External Capacitor Connection | T29 |
CAP_VDDS2_MCU (1) | CAP | External Capacitor Connection | L26 |
CAP_VDDS5 (1) | CAP | External Capacitor Connection | P29 |
VDDAR_CORE | PWR | Core RAM Supply | AB27, AC24, AF15, AF18, AF21, AG11, AG28, T25 |
VDDAR_CPU | PWR | CPU RAM Supply | AB13, AC16, AC18, AC20, AE12, M21, N23, T15, U20, W14, W21, Y11, Y19 |
VDDAR_MCU | PWR | MCU RAM Supply | M27, N24 |
VDDA_0P8_DSITX | PWR | Analog Supply for DSITX | AJ24 |
VDDA_0P8_DSITX_C | PWR | DSITX Clock Supply | AJ25 |
VDDA_0P8_UFS | PWR | UFS 0.8V Supply | AH11 |
VDDA_0P8_USB | PWR | USB 0.8V Supply | AK20 |
VDDA_0P8_CSIRX2 | PWR | Analog Supply for CSIRX | AJ28 |
VDDA_0P8_CSIRX0_1 | PWR | Analog Supply for CSIRX | AJ26, AK26 |
VDDA_0P8_DLL_MMC0 | PWR | MMC DLL Analog Supply | AE9 |
VDDA_0P8_PLL_DDR0 | PWR | DDR de-skew PLL Analog Supply | U11 |
VDDA_0P8_PLL_DDR1 | PWR | DDR de-skew PLL Analog Supply | M14 |
VDDA_0P8_PLL_DDR2 | PWR | DDR de-skew PLL Analog Supply | N11 |
VDDA_0P8_PLL_DDR3 | PWR | DDR de-skew PLL Analog Supply | M18 |
VDDA_0P8_SERDES2 | PWR | SERDES 0.8V Supply | AJ20, AJ21 |
VDDA_0P8_SERDES4 | PWR | SERDES 0.8V Supply | AJ17, AJ18 |
VDDA_0P8_SERDES0_1 | PWR | SERDES 0.8V Supply | AJ12, AJ15, AK13, AK14 |
VDDA_0P8_SERDES_C2 | PWR | SERDES 0.8V Clock Supply | AG21, AH20 |
VDDA_0P8_SERDES_C4 | PWR | SERDES 0.8V Clock Supply | AG17, AH18 |
VDDA_0P8_SERDES_C0_1 | PWR | SERDES 0.8V Clock Supply | AH12, AH13, AH15, AH16 |
VDDA_1P8_DSITX | PWR | Analog Supply for DSITX | AH24, AH25 |
VDDA_1P8_UFS | PWR | UFS 1.8V Supply | AJ10 |
VDDA_1P8_USB | PWR | USB 1.8V Supply | AK21 |
VDDA_1P8_CSIRX2 | PWR | Analog Supply for CSIRX | AH29, AJ29 |
VDDA_1P8_CSIRX0_1 | PWR | Analog Supply for CSIRX | AH27, AH28 |
VDDA_1P8_SERDES2 | PWR | SERDES 1.8V Supply | AH21 |
VDDA_1P8_SERDES4 | PWR | SERDES 1.8V Supply | AH17 |
VDDA_1P8_SERDES0_1 | PWR | SERDES 1.8V Supply | AJ13, AJ14 |
VDDA_1P8_SERDES2_4 | PWR | SERDES 1.8V Supply | AJ23 |
VDDA_3P3_USB | PWR | USB 3.3V Supply | AJ19 |
VDDA_ADC0 | PWR | ADC0 Analog Supply | M31 |
VDDA_ADC1 | PWR | ADC1 Analog Supply | N30 |
VDDA_MCU_PLLGRP0 | PWR | Analog Supply for MCU PLL Group 0 | M28 |
VDDA_MCU_TEMP | PWR | Analog Supply for MCU temperature sensor | M26 |
VDDA_OSC1 | PWR | HFOSC1 Supply | N29 |
VDDA_PLLGRP0 | PWR | Analog Supply for MAIN PLL Group 0 | AA27 |
VDDA_PLLGRP1 | PWR | Analog Supply for MAIN PLL Group 1 | Y28 |
VDDA_PLLGRP2 | PWR | Analog Supply for MAIN PLL Group 2 | AG13 |
VDDA_PLLGRP5 | PWR | Analog Supply for MAIN PLL Group 5 | V14 |
VDDA_PLLGRP6 | PWR | Analog Supply for MAIN PLL Group 6 | R21 |
VDDA_PLLGRP7 | PWR | Analog Supply for MAIN PLL Group 7 | P12 |
VDDA_PLLGRP8 | PWR | Analog Supply for MAIN PLL Group 8 | P15 |
VDDA_PLLGRP9 | PWR | Analog Supply for MAIN PLL Group 9 | Y26 |
VDDA_PLLGRP10 | PWR | Analog Supply for MAIN PLL Group 10 | AG23 |
VDDA_PLLGRP12 | PWR | Analog Supply for MAIN PLL Group 12 | AA23 |
VDDA_PLLGRP13 | PWR | Analog Supply for MAIN PLL Group 13 | AB26 |
VDDA_POR_WKUP | PWR | WKUP domain Analog Supply | N28 |
VDDA_TEMP0 | PWR | Analog Supply for temperature sensor 0 | Y27 |
VDDA_TEMP1 | PWR | Analog Supply for temperature sensor 1 | M12 |
VDDA_TEMP2 | PWR | Analog Supply for temperature sensor 2 | W23 |
VDDA_TEMP3 | PWR | Analog Supply for temperature sensor 3 | AE13 |
VDDA_TEMP4 | PWR | Analog Supply for temperature sensor 4 | AD18 |
VDDA_WKUP | PWR | Oscillator Supply for WKUP domain | K31, L32 |
VDDSHV0 | PWR | IO Power Supply | V30, V32, W31 |
VDDSHV0_MCU | PWR | IO Power Supply | H29, J28, K29 |
VDDSHV1_MCU | PWR | IO Power Supply | H25, J24, K25 |
VDDSHV2 | PWR | IO Power Supply | T30, T32, U31 |
VDDSHV2_MCU | PWR | IO Power Supply | H27, J26, K27 |
VDDSHV5 | PWR | IO Power Supply | P31, R30, R31 |
VDDS_DDR | PWR | DDR PHY IO Supply | A31, AK1, B1, H11, H13, H15, H17, H19, H9, J10, J12, J14, J16, J18, J8, K11, K13, K15, K17, K19, K9, L10, L12, L14, L16, L18, M9, N10, N8, P9, R10, R8, T9, U10, U8 |
VDDS_DDR_C0 | PWR | IO Power Supply for DDR Clock | T10 |
VDDS_DDR_C1 | PWR | IO Power Supply for DDR Clock | L15 |
VDDS_DDR_C2 | PWR | IO Power Supply for DDR Clock | M10 |
VDDS_DDR_C3 | PWR | IO Power Supply for DDR Clock | L17 |
VDDS_MMC0 | PWR | MMC0 PHY IO Supply | AF9, AG10, AG8, AH9 |
VDD_CORE | PWR | MAIN domain core Supply | AA24, AA26, AA28, AA30, AB25, AB29, AB31, AC26, AC28, AC30, AD25, AD27, AD29, AD31, AE24, AE26, AE28, AE30, AE32, AF13, AF17, AF19, AF23, AF25, AF27, AF29, AF31, AG12, AG14, AG16, AG18, AG20, AG22, AG24, AG26, AG30, AG32, AH31, AJ30, M11, M13, M15, M17, M19, N12, N16, N18, P11, P17, P19, R12, R14, R16, R18, R24, R26, R28, T11, T13, T27, U12, U24, U26, U28, V25, V27, W24, W26, W28, W30, W32, Y25, Y29, Y31 |
VDD_CPU | PWR | CPU core Supply | AA10, AA12, AA14, AA20, AA22, AA8, AB11, AB19, AB21, AB23, AB9, AC10, AC12, AC14, AC22, AD11, AD13, AD15, AD17, AD19, AD21, AD23, AD9, AE10, AE14, AE16, AE18, AE20, AE22, AF11, H21, H23, J20, J22, K21, K23, L20, L22, N20, N22, P21, R20, R22, T17, T19, T21, T23, U14, U22, V11, V13, V19, V21, V23, V9, W10, W12, W20, W22, W8, Y13, Y21, Y23, Y9 |
VDD_MCU | PWR | MCU core Supply | L24, M23, M25, N26, P23, P25, P27 |
VDD_MCU_WAKE1 | PWR | Core Supply for MCU daisy chain | L28 |
VDD_WAKE0 | PWR | Core Supply for MAIN domain daisy chain | U29 |
VSS | GND | Ground | A1, A10, A12, A15, A2, A20, A23, A25, A28, A34, A37, A5, A7, AA11, AA13, AA19, AA2, AA21, AA25, AA29, AA34, AA36, AA38, AA5, AA9, AB1, AB10, AB12, AB14, AB20, AB22, AB24, AB28, AB30, AB32, AB33, AB35, AB37, AB5, AB8, AC11, AC13, AC15, AC17, AC19, AC2, AC21, AC23, AC25, AC27, AC29, AC31, AC6, AC9, AD1, AD10, AD12, AD14, AD16, AD20, AD22, AD24, AD26, AD28, AD30, AD32, AD35, AD4, AD8, AE11, AE15, AE17, AE19, AE2, AE21, AE23, AE25, AE27, AE29, AE31, AE5, AF10, AF12, AF14, AF16, AF20, AF22, AF24, AF26, AF28, AF3, AF30, AF32, AF6, AF8, AG1, AG15, AG19, AG25, AG27, AG29, AG31, AG4, AG7, AG9, AH10, AH14, AH19, AH2, AH22, AH23, AH26, AH30, AH32, AH35, AH5, AH8, AJ11, AJ16, AJ22, AJ27, AJ3, AJ31, AJ6, AJ8, AJ9, AK10, AK11, AK12, AK15, AK16, AK17, AK18, AK19, AK22, AK23, AK24, AK25, AK27, AK28, AK30, AK32, AL1, AL10, AL12, AL13, AL14, AL15, AL16, AL17, AL18, AL19, AL21, AL26, AL29, AL31, AL4, AM11, AM13, AM15, AM18, AM20, AM23, AM25, AM27, AM3, AM30, AM32, AM38, AM6, AN1, AN10, AN12, AN14, AN16, AN19, AN22, AN25, AN28, AN31, AN34, AN4, AN7, AP12, AP15, AP18, AP21, AP24, AP27, AP3, AP30, AP33, AP36, AP6, AP9, AR1, AR10, AR13, AR16, AR19, AR22, AR25, AR28, AR31, AR34, AR37, AR4, AR7, AT12, AT15, AT18, AT21, AT24, AT27, AT3, AT30, AT33, AT36, AT6, AT9, AU1, AU10, AU13, AU16, AU19, AU22, AU25, AU28, AU31, AU34, AU37, AU38, AU4, AU7, AV1, AV11, AV14, AV17, AV2, AV20, AV23, AV26, AV29, AV32, AV35, AV5, AV8, B11, B13, B16, B19, B22, B24, B26, B29, B31, B38, B6, B9, C14, C17, C18, C2, C21, C27, C30, C4, C8, D10, D15, D20, D23, D28, D3, D35, D6, D7, E12, E13, E16, E19, E2, E22, E25, E26, E29, E31, E5, E9, F1, F11, F14, F17, F21, F24, F27, F30, F4, F7, F8, G15, G18, G20, G28, G3, G6, H10, H16, H18, H2, H20, H22, H24, H26, H28, H30, H31, H5, H7, H8, J1, J11, J13, J15, J17, J19, J21, J23, J25, J27, J29, J32, J4, J9, K10, K12, K14, K16, K18, K2, K20, K22, K24, K26, K6, K8, L1, L11, L13, L19, L21, L23, L31, L5, L9, M16, M2, M20, M22, M24, M29, M30, M32, M5, M8, N15, N17, N19, N21, N25, N3, N31, N32, N38, N6, N9, P1, P10, P16, P18, P20, P22, P24, P26, P30, P32, P35, P37, P4, P7, P8, R11, R13, R15, R17, R19, R2, R23, R25, R27, R32, R34, R36, R38, R5, R9, T12, T14, T16, T18, T20, T22, T24, T26, T28, T3, T31, T33, T35, T37, T6, T8, U13, U19, U21, U23, U25, U27, U3, U30, U32, U34, U36, U38, U6, U9, V10, V12, V2, V20, V22, V24, V26, V28, V31, V33, V35, V37, V5, V8, W1, W11, W13, W19, W25, W27, W29, W34, W36, W38, W4, W7, W9, Y10, Y12, Y14, Y20, Y22, Y24, Y3, Y30, Y32, Y33, Y35, Y37, Y6, Y8 |