ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | VDD voltage | –20 | 20 | V | |
VOUT | VOUT voltage | –20 | 20 | V | |
Voltage at VP_OTP | –0.3 | 8 | V | ||
Voltage at sensor input and drive pins | –0.3 | 5 | V | ||
Voltage at any IO pin | –0.3 | 2 | V | ||
IDD, Short on VOUT | Supply current | 25 | mA | ||
TJmax | Maximum junction temperature | 155 | °C | ||
Tlead | Lead temperature (soldering, 10 s) | 260 | °C | ||
Tstg | Storage temperature | –40 | 150 | °C |