ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ITEMP_CTRL [2:0] | OFFSET_EN | DIAG_ENABLE | DACCAP_EN | EEPROM_LOCK | ||
RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | EEPROM_LOCK | R/W | 0x00 | 0: Writing to EEPROM memory is enabled. 1: Writing to EEPROM memory is disabled. |
1 | DACCAP_EN | R/W | 0x00 | 0: DACCAP pin is disconnected. 1: DACCAP pin is connected. |
2 | DIAG_ENABLE | R/W | 0x00 | AFE Global Diagnostics Enable. 0: Analog Diagnostics Disabled 1: Analog Diagnostics Enabled |
3 | OFFSET_EN | R/W | 0x00 | 0: Normal mode Linearization algorithm is used. 1: High Sensor Offset Linearization Algorithm is used. |
4:6 | ITEMP_CTRL | R/W | 0x00 | See ITEMP_CTRL Register Description |
7 | Reserved | N/A | Reserved |