ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
For this design example, use the parameters listed in Table 65 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (VDD) | 4.5 V to 5.5 V |
Input voltage recommended | 5 V |
Bridge excitation voltage | 2.5 V |
Input mode | Differential |
VINPP and VINPN voltage range | 0.2 V to 4.2 V |
VINPP and VINPN voltage range | 5 kΩ |