ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Communication baud rate | 2400 | 9600 | bits per second |
|||
OWI_ENH | OWI activation high | OWI_ENL | V | |||
OWI_ENL | OWI activation low | 6.8 | V | |||
OWI_LOW | Activation signal pulse low time | OWI_DGL_CNT_SEL = 0 | 1 | ms | ||
OWI_DGL_CNT_SEL = 1 | 10 | |||||
OWI_HIGH | Activation signal pulse high time | OWI_DGL_CNT_SEL = 0 | 1 | ms | ||
OWI_DGL_CNT_SEL = 1 | 10 | |||||
OWI_VIH | OWI transceiver Rx threshold for high | 5.3 | V | |||
OWI_VIL | OWI transceiver Rx threshold for low | 4.7 | V | |||
OWI_IOH | OWI transceiver Tx threshold for hIgh | 900 | 1300 | µA | ||
OWI_IOL | OWI transceiver Tx threshold for low | 2 | 5 | µA |