ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Reference voltage (including reference buffer) | 2.5 | V | ||||
Reference initial error | –0.5% | 0.5% | ||||
Reference voltage TC | –250 | 250 | ppm/°C | |||
PSRR | VDD Ripple Conditions:
|
–35 | dB |