ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TGAIN_UV_EN | TGAIN_OV_EN | PGAIN_UV_EN | PGAIN_OV_EN | Reserved | VINT_OV_EN | VINP_UV_EN | VINP_OV_EN |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | VINP_OV_EN | R/W | 0x00 | 1: VINP Overvoltage Diagnostic Enable |
1 | VINP_UV_EN | R/W | 0x00 | 1: VINP Undervoltage Diagnostic Enable |
2 | VINT_OV_EN | R/W | 0x00 | 1: VINT Overvoltage Diagnostic Enable |
3 | R/W | 0x00 | ||
4 | PGAIN_OV_EN | R/W | 0x00 | 1: Pressure Gain-path Overvoltage Diagnostic Enable |
5 | PGAIN_UV_EN | R/W | 0x00 | 1: Pressure Gain-path Undervoltage Diagnostic Enable |
6 | TGAIN_OV_EN | R/W | 0x00 | 1: Temperature Gain-path Overvoltage Diagnostic Enable |
7 | TGAIN_UV_EN | R/W | 0x00 | 1: Temperature Gain-path Undervoltage Diagnostic Enable |