8.3.14.2.2 Deactivating OWI Communication
To deactivate OWI communication and restart the processor inside PGA302 (if it was in reset), the following step must be performed by the OWI Master
- The processor reset should be deasserted by writing 0 to MICRO_RESET bit in
MICRO_INTERFCE_CONTROL register and access to Digital Interface should be disabled by writing 0 to IF_SEL bit in the MICRO_INTERFACE_CONTROL register.