ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
Field Location | Description | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|---|---|
Command Field | Burst read Response (8-bytes) | 1 | 1 | 0 | 1 | 0 | 0 | 1 | 1 |
Data Field 1 | 1st Data Byte Retrieved EE Cache Byte 0 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data Field 2 | 2nd Data Byte Retrieved EE Cache Byte 1 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |