ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Power supply voltage | 4.5 | 5 | 5.5(1) | V | |
Slew Rate | VDD = 0 to 5 V; decoupling capacitor on VDD = 10 nF | 5 | V/ns | |||
IDD | Power supply current - Normal Operation | No load on VBRG, No load on DAC | 6.5 | 10 | mA | |
TA | Operating ambient temperature | –40 | 150 | °C | ||
Programming temperature | EEPROM | –40 | 140 | °C | ||
Start-up time (including analog and digital) | VDD ramp rate 1 V/µs | 250 | µs | |||
Capacitor on VDD Pin | Not including series resistance | 100 | nF |