ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | DVDD_OV | REF_UV | REF_OV | VBRG_UV | VBRG_OV |
N/A | R/W-0 | N/A | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | VBRG_OV | R/W | 0x00 | Read: 1: VBRG is overvoltage 0: VBRG is not overvoltage Write: 1: Clears VBRG_OV bit 0: No Action |
1 | VBRG_UV | R/W | 0x00 | Read: 1: VBRG is undervoltage 0: VBRG is not undervoltage Write: 1: Clears VBRG_UV bit 0: No Action |
2 | REF_OV | R/W | 0x00 | Read: 1: Reference is overvoltage 0: Reference is not overvoltage Write: 1: Clears REF_OV bit 0: No Action |
3 | REF_UV | R/W | 0x00 | Read: 1: Reference is undervoltage 0: Reference is not undervoltage Write: 1: Clears REF_UV bit 0: No Action |
4 | DVDD_OV | R/W | 0x00 | Read: 1: DVDD is overvoltage 0: DVDD is not overvoltage Write: 1: Clears DVDD_OV bit 0: No Action |
5 | Reserved | N/A | 0x00 | Reserved |
6 | Reserved | N/A | 0x00 | Reserved |
7 | Reserved | N/A | 0x00 | Reserved |