ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | OFFSET_ CANCEL_SEL |
OFFSET CANCEL_VAL[3] |
OFFSET CANCEL_VAL[2] |
OFFSET CANCEL_VAL[1] |
OFFSET CANCEL_VAL[0] |
N/A | N/A | N/A | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | OFFSET_CANCEL_VAL[0] | R/W | 0x00 | 0x00: 0 mV 0x01: 3.65 mV 0x02: 7.3 mV 0x03: 10.95 mV 0x04: 14.6 mV 0x05: 18.28 mV 0x06: 21.9 mV 0x07: 25.55 mV 0x08: 29.2mV 0x09: 32.85 mV 0x0A: 36.5 mV 0x0B: 40.15mV 0x0C: 43.8 mV 0x0D: 47.45mV 0x0E: 51.1 mV 0x0F: 54.75 mV |
1 | OFFSET_CANCEL_VAL[1] | R/W | 0x00 | |
2 | OFFSET_CANCEL_VAL[2] | R/W | 0x00 | |
3 | OFFSET_CANCEL_VAL[3] | R/W | 0x00 | |
4 | OFFSET_CANCEL_SEL | R/W | 0x00 | 1: Offset current is connected to VINPP pin (Positive Offset) 0: Offset current is connected to VINPN pin (Negative Offset) |
5:7 | Reserved | N/A | 0x00 | Reserved |