ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBRG_OV | Resistive bridge sensor supply overvoltage threshold | 7.5% | VBRG | |||
VBRG_UV | Resistive bridge sensor supply undervoltage threshold | –4% | VBRG | |||
VDD_OV | VDD OV threshold | 5.51 | V | |||
DVDD_OV | DVDD OV threshold | 1.85 | V | |||
REF_OV | Reference overvoltage threshold | 2.69 | V | |||
REF_UV | Reference undervoltage threshold | 2.42 | V | |||
P_DIAG_PD | Gain input diagnostics pulldown resistor value | VINPP and VINPN each has pulldown resistor | 1 | MΩ | ||
2 | ||||||
3 | ||||||
4 | ||||||
T_DIAG_PD | T gain input diagnostics pulldown resistor value | VINTP and VINTN each has pulldown resistor | 1 | MΩ | ||
VINP_OV | P gain input overvotlage threshold value | VINPP and VINPN each has threshold comparator | 90% | VBRDG | ||
84% | ||||||
78% | ||||||
70% | ||||||
VINP_UV | P gain input undervotlage threshold value | VINPP and VINPN each has threshold comparator | 10% | VBRDG | ||
16% | ||||||
24% | ||||||
30% | ||||||
VINT_OV | T gain input overvoltage | VINTP and VINTN | 90% | VBRG | ||
VINT_UV | T gain input undervotlage | 10% | VBRG | |||
PGAIN_OV | P gain output overvoltage | 2.5 | V | |||
PGAIN_UV | P gain output undervoltage | 0.95 | V | |||
TGAIN_OV | T gain output overvoltage | 2.5 | V | |||
TGAIN_UV | T gain output undervoltage | 0.67 | V | |||
HARNESS FAULT1 | Open wire VOUT voltage - open VDD with pullup on VOUT | Pullup resistor is 2 KΩ to 47 KΩ ±5%. across temperature | 5% | VDD | ||
HARNESS_ FAULT2 |
Open wire VOUT voltage - open GND with pulldown on VOUT | Pulldown resistor is 2 KΩ to 47 KΩ ±5%, across temperature | 95% | VDD |