ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NORMAL_DAC_LOW [7:0] | |||||||
RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NORMAL_DAC_LOW [11:8] | |||||||
RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0:11 | NORMAL_DAC_LOW | R/W | 0x00 | Normal DAC Output Low Threshold Range. If the DAC value goes below NORMAL_DAC_LOW value, then the DAC value will be clamped to CLAMP_DAC_LOW |