ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The PINMODE_SW register records the device configuration setting. The configuration setting is registered when the reset is deasserted.
Bit # | Field | Type | Reset | EEPROM | Description | ||
---|---|---|---|---|---|---|---|
[7] | HW_SW_CTRL_MODE | R | 0 | N | HW_SW_CTRL Pin Configuration. The HW_SW_CTRL_MODE field reflects the values sampled on the HW_SW_CTRL pin on the most recent device reset. | ||
HW_SW_CTRL_MODE | HW_SW_CTRL | ||||||
0 | Soft Pin Mode | ||||||
1 | Hard Pin Mode | ||||||
[6:4] | GPIO32_SW_MODE[2:0] | R | 0x0 | N | GPIO32_SW Pin Configuration Mode. The GPIO_SW_MODE field reflects the values sampled on the GPIO[3:2] pins when HW_SW_CTRL is 0 on the most recent device reset. When HW_SW_CTRL is 1 this field reads back 0x0. | ||
GPIO_SW_MODE | GPIO[3] | GPIO[2] | |||||
0 (0x0) | 0 | 0 | |||||
1 (0x1) | 0 | Z | |||||
2 (0x2) | 0 | 1 | |||||
3 (0x3) | 1 | 0 | |||||
4 (0x4) | 1 | Z | |||||
5 (0x5) | 1 | 1 | |||||
[3:0] | RESERVED | - | - | N | Reserved. |