ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The PLL1_MASHCTRL register provides control of the fractional divider for PLL1.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:4] | RESERVED | - | - | N | Reserved. | |
[3:2] | PLL1_DTHRMODE[1:0] | RW | 0x3 | Y | Mash Engine dither mode control. | |
DITHERMODE | Dither Configuration | |||||
0 (0x0) | Weak | |||||
1 (0x1) | Medium | |||||
2 (0x2) | Strong | |||||
3 (0x3) | Dither Disabled | |||||
[1:0] | PLL1_ORDER[1:0] | RW | 0x0 | Y | Mash Engine Order. | |
ORDER | Order Configuration | |||||
0 (0x0) | Integer Mode Divider | |||||
1 (0x1) | 1st order | |||||
2 (0x2) | 2nd order | |||||
3 (0x3) | 3rd order |