ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VTHRESH | Threshold Voltage | 2.72 | 2.95 | V | ||
VDROOP | Allowable Voltage Droop | 0.1 | V | |||
tSTART-XTAL | Start-Up Time with 25-MHz XTAL | Measured from time of supply reaching 3.135 V to time of output toggling | 10 | ms | ||
tSTART-CLK | Start-Up Time with 25-MHz Clock Input | Measured from time of supply reaching 3.135 V to time of output toggling | 10 | ms |