ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fPD | Phase Detector Frequency | 1 | 150 | MHz | ||
PN1Hz | PLL Figure of Merit(1) | –231 | dBc/Hz | |||
PN10kHz | PLL 1/f noise at 10 kHz offset normalized to 1 GHz(2) | Icp = 6.4 mA, 25 MHz fPD | –136 | dBc/Hz | ||
ICP-HIZ | Charge Pump Leakage in Hi-Z Mode | 55 | nA |