ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
Certain systems require the processors to be tested at clock frequencies that are slower or faster by 5% or 10%. The LMK03328 offers the ability to change its output dividers for the desired change from its nominal output frequency without resulting in any glitches (as explained in High-Speed Output Divider).