ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The STAT0_INT register provides control of the STATUS0 output and Interrupt configuration. The STATUS0 pin is also used for test and diagnostic functions. The test configuration registers override the STAT0_INT register.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:4] | STAT0_SEL[3:0] | RW | 0x5 | Y | STATUS0 Indicator Signal Select. | |
STAT0CFG | STATUS0 Information | |||||
0 (0x0) | PRIREF Loss of Signal (LOS) | |||||
1 (0x1) | SECREF Loss of Signal (LOS) | |||||
2 (0x2) | PLL1 Loss of Lock (LOL) | |||||
3 (0x3) | PLL1 R Divider, divided by 2 (when R Divider is not bypassed) | |||||
4 (0x4) | PLL1 N Divider, divided by 2 | |||||
5 (0x5) | PLL2 Loss of Lock (LOL) | |||||
6 (0x6) | PLL2 R Divider, divided by 2 (when R Divider is not bypassed) | |||||
7 (0x7) | PLL2 N Divider, divided by 2 | |||||
8 (0x8) | PLL1 VCO Calibration Active (CAL) | |||||
9 (0x9) | PLL2 VCO Calibration Active (CAL) | |||||
10 (0xA) | Interrupt (INTR). Derived from INT_FLAG register bits. | |||||
11 (0xB) | PLL1 M Divider, divided by 2 (when M Divider is not bypassed) | |||||
12 (0xC) | PLL2 M Divider, divided by 2 (when M Divider is not bypassed) | |||||
13 (0xD) | EEPROM Active | |||||
14 (0xE) | PLL1 Secondary to Primary Switch in Automatic Mode | |||||
15 (0xF) | PLL2 Secondary to Primary Switch in Automatic Mode | |||||
The polarity of STATUS0 is set by the STAT0POL bit. | ||||||
[3] | STAT0_POL | RW | 1 | Y | STATUS0 Output Polarity. The STAT0_POL bit defines the polarity of information presented on the STATUS0 output. If STAT0_POL is set to 1 then STATUS0 is active high, if STAT0_POL is 0 then STATUS0 is active low. | |
[2:0] | RESERVED | - | - | N | Reserved. |