ZHCSE36D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The PLL2_LF_R3 register controls the value of the PLL2 Loop Filter R3.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7] | RESERVED | - | - | N | Reserved. | |
[6:1] | PLL2_LF_R3[5:0] | RW | 0x00 | Y | PLL2 Loop Filter R3. NOTE: Table below lists commonly used R3 values but more selections are available. | |
PLL1_LF_R3[5:0] | R3 (Ω) | |||||
0 (0x00) | 18 | |||||
2 (0x02) | 318 | |||||
4 (0x04) | 518 | |||||
8 (0x08) | 717 | |||||
16 (0x10) | 854 | |||||
32 (0x20) | 1654 | |||||
64 (0x40) | 3254 | |||||
[0] | PLL2_LF_INT_FRAC | RW | 0 | Y | PLL2 Loop Filter Setting. Set to 0 for integer PLL and to 1 for fractional PLL. |