ZHCSK66C January 2014 – August 2019 ADS1283
PRODUCTION DATA.
The WREG command writes single- or multiple-register data. The command consists of a two-byte op-code argument followed by the input of register data. The first byte of the op-code contains the starting address and the second byte specifies the number of registers to write minus one.
First command byte: 010r rrrr, where rrrrr is the starting address of the first register.
Second command byte: 000n nnnn, where nnnnn is the number of registers to write minus one.
Data byte(s): one or more register data bytes, depending on the number of registers specified.
Figure 61 illustrates the WREG command.
A delay of 24 fCLK cycles is required between each byte transaction.