ZHCSK66C January 2014 – August 2019 ADS1283
PRODUCTION DATA.
There are two ways to power-down the ADS1283: take the PWDN pin low, or send a STANDBY command. When the PWDN pin is pulled low, the internal circuitry is disabled to minimize power and the contents of the register settings are reset.
When in a power-down state, the device outputs remain active and the device inputs must not float. When the STANDBY command is sent, the SPI port and the configuration registers are kept active. Figure 48 and Table 15 show the timing. Standby mode is cancelled when CS is taken high.
PARAMETER | FILTER MODE | ||
---|---|---|---|
tDR | Time for data ready 216 CLK cycles after power-on;
and new data ready after PWDN pin or WAKEUP command |
See Table 13 | SINC(1) |
62.98046875 / fDATA + 468 / fCLK(2) | FIR |