ZHCSK66C January 2014 – August 2019 ADS1283
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
tCSSC | CS low to SCLK high: setup time | 40 | ns | |
tSCLK | SCLK period | 2 | 16 | 1 / fCLK |
tSPWH, L | SCLK pulse duration, high and low(1) | 0.8 | 10 | 1 / fCLK |
tDIST | DIN valid to SCLK high: setup time | 50 | ns | |
tDIHD | Valid DIN to SCLK high: hold time | 50 | ns | |
tCSH | CS high pulse | 100 | ns | |
tSCCS | SCLK high to CS high | 24 | 1/fCLK |