ZHCU946 March 2022 DRA829V , LP8764-Q1 , TDA4VM , TPS6594-Q1
进入 LP_STANDBY 硬件状态就和进入待机状态一样。退出 LP_STANDBY 状态会有所不同,需要在进入 LP_STANDBY 状态之前完成不同的初始化。另外,当 PMIC 从 LP_STANDBY 状态返回时,PFSM 触发条件会由 ENABLE_INT 选通,而在待机状态下,触发条件由 GPIO 中断选通。
Write 0x48:0xC3:0x08:0xF7 // LP_STANDBY_SEL=1
Write 0x48:0x7D:0xC0:0x3F // Mask NSLEEP bits
Write 0x48:0x34:0xC0;0x3F // Set GPIO4 to WKUP1 (goes to ACTIVE state)
Write 0x48:0xC3:0x60;0x9F // Set the STARTUP_DEST=ACTIVE
Write 0x48:0x64:0x08:0xF7 // clear interrupt of GPIO4
Write 0x48:0x4F:0x00:0xF7 // unmask interrupt for GPIO4 falling edge
Write 0x48:0x85:0x01:0xFE // set I2C_0 trigger, trigger TO_STANDBY sequence
After the GPIO4 has gone low and the PMICs have returned to the ACTIVE state
Write 0x48:0x7D:0x00:0x3F // unmask NSLEEP bits
Write 0x48:0x86:0x03:0xFC // Set NSLEEPx bits for ACTIVE state
Write 0x48:0x64:0x08:0xF7 // clear interrupt of GPIO4
Write 0x48:0x65:0x02:0xFD // clear ENABLE_INT